![](https://assets.legrand.com/pim/PHOTOS-WEB/CABLOFIL/64/CM-646020-1000.jpg)
Cablofil Pre-Galvanised Steel Wire Cable Tray Cover 100mm x 2m Length
Cablofil
Legrand
Cablofil Pre-Galvanised Steel Wire Cable Tray Cover 100mm x 2m Length
REF. CM646020
EAN.
3599076460209
Discount family : C20C
£27.89
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Cover width | 100 mm |
---|---|
Material thickness | 0.6 mm |
Suitable for cable tray | No |
Suitable for wire mesh tray | Yes |
Suitable for cable ladder | No |
Length | 2000 mm |
Type of fastening | Cover clamp |
Suitable for circuit integrity | No |
Material | Steel |
---|---|
Stainless steel, pickled | No |
Material quality | Other |
Surface protection | Continuously galvanized |
Operating / setting temperature | -20-120 °C |
Storage temperature | -20-120 °C |
Halogen free | Yes |
Documents
3 documents
Technical Sheet
Technical guide
Technical Sheet
1 document
Catalogue page
1 document
Product Environmental Profile
SELECT AN ACTION