![](https://assets.legrand.com/pim/PHOTOS-WEB/CABLOFIL/75/LCM-CP35_cotes.jpg)
Cablofil Pre-Galvanised Steel Wire Cable Tray Cover 35mm x 3m Length
Cablofil
Legrand
Cablofil Pre-Galvanised Steel Wire Cable Tray Cover 35mm x 3m Length
REF. CM755100
EAN.
3599077551005
Discount family : C20C
£28.25
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Cover width | 50 mm |
---|---|
Material thickness | 1 mm |
Suitable for cable tray | No |
Suitable for wire mesh tray | Yes |
Suitable for cable ladder | No |
Length | 3000 mm |
Type of fastening | Snapped on |
Suitable for circuit integrity | No |
Material | Steel |
---|---|
Stainless steel, pickled | No |
Material quality | Other |
Surface protection | Continuously galvanized |
Operating / setting temperature | -20-120 °C |
Storage temperature | -20-120 °C |
Halogen free | Yes |
Documents
2 documents
Technical guide
Technical Sheet
1 document
Catalogue page
1 document
3D Autocad
1 document
Product Environmental Profile
SELECT AN ACTION