![](https://assets.legrand.com/pim/PHOTOS-WEB/CABLOFIL/64/CM-646220-1000.jpg)
Cablofil Pre-Galvanised Steel Wire Cable Tray Cover Clip for Tray Height 30mm
Cablofil
Legrand
Cablofil Pre-Galvanised Steel Wire Cable Tray Cover Clip for Tray Height 30mm
REF. CM646220
EAN.
3599076462203
Discount family : C20C
£0.33
/
1 piece
Product available in
25 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for wire mesh tray | Yes |
---|---|
Suitable for cable ladder | No |
Suitable for cable tray | Yes |
Material | Steel |
Stainless steel, pickled | No |
---|---|
Material quality | Other |
Surface protection | Continuously galvanized |
Documents
1 document
Technical Sheet
1 document
Catalogue page
2 documents
Product Environmental Profile
Product Environmental Profile
SELECT AN ACTION