![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/34/LG-343930-WEB-R.jpg)
Cablofil Pre-Galvanised Steel Wire Cable Tray Heavy Duty Mounting Rail 3m
Cablofil
Legrand
Cablofil Pre-Galvanised Steel Wire Cable Tray Heavy Duty Mounting Rail 3m
REF. CM343930
EAN.
3414970645203
Discount family : C20C
£57.71
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 3000 mm |
---|---|
Width | 41 mm |
Height | 41 mm |
Slit width | 22 mm |
Material thickness | 2 mm |
Profile shape | C-profile |
Model | Singular profile |
Type of perforation | 3 sides punched |
Hole width | 13 mm |
With toothing | No |
Snap-off | No |
---|---|
Load bearing capacity | 0.68 kN |
Suitable for circuit integrity | Yes |
Material | Steel |
Material quality | Other |
Surface protection | Continuously galvanized |
Operating / setting temperature | -20-120 °C |
Storage temperature | -20-120 °C |
Halogen free | Yes |
Documents
2 documents
Technical guide
Technical Sheet
1 document
Catalogue page
SELECT AN ACTION