![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/59/LCM-PFR41S_trait.jpg)
Cablofil Pre-Galvanised Steel Wire Cable Tray Heavy Duty Pendant Mounting Plate
Cablofil
Legrand
Cablofil Pre-Galvanised Steel Wire Cable Tray Heavy Duty Pendant Mounting Plate
REF. CM595380
EAN.
3599075953801
Discount family : C20C
£16.13
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for | U-profile |
---|---|
Suitable for ceiling mounting | Yes |
Suitable for bracket mounting | Yes |
Model | Screw head plate |
Material | Steel |
---|---|
Material quality | Other |
Surface protection | Continuously galvanized |
Colour | Zinc |
Documents
1 document
Catalogue page
1 document
Product Environmental Profile
SELECT AN ACTION