![](https://assets.legrand.com/pim/PHOTOS-WEB/CABLOFIL/58/LCM-SL100_P_070904_lighting.jpg)
Cablofil Pre-Galvanised Steel Wire Cable Tray Luminaire Support
Cablofil
Legrand
Cablofil Pre-Galvanised Steel Wire Cable Tray Luminaire Support
REF. CM585190
EAN.
3599075851909
Discount family : C20C
£11.57
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Horizontal/vertical |
---|---|
Plate height | 43 mm |
Plate width | 58 mm |
Type of fastening | Screw mounting |
Material | Steel |
---|---|
Stainless steel, pickled | No |
Material quality | Other |
Surface protection | Continuously galvanized |
Documents
1 document
Technical Sheet
1 document
Catalogue page
1 document
Product Environmental Profile
SELECT AN ACTION