![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/56/LCM-EDF_P_070823.jpg)
Cablofil Pre-Galvanised Steel Wire Cable Tray Mounting Rail 1m
Cablofil
Legrand
Cablofil Pre-Galvanised Steel Wire Cable Tray Mounting Rail 1m
REF. CM561090
EAN.
3599075610902
Discount family : C20C
£16.41
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 990 mm |
---|---|
Width | 48 mm |
Height | 26 mm |
Slit width | 25 mm |
Material thickness | 2 mm |
Profile shape | U-profile |
Model | Singular profile |
Type of perforation | 3 sides punched |
Hole width | 7.5 mm |
With toothing | No |
Snap-off | No |
---|---|
Load bearing capacity | 0 kN |
Suitable for circuit integrity | No |
Material | Steel |
Material quality | Other |
Surface protection | Continuously galvanized |
Operating / setting temperature | -20-120 °C |
Storage temperature | -20-120 °C |
Halogen free | Yes |
Documents
1 document
Technical Sheet
1 document
Catalogue page
1 document
Product Environmental Profile
SELECT AN ACTION