Acquia Team testing14 Skip to main content
Logo print

Cablofil Pre-Galvanised Steel Wire Cable Tray Mounting Rail 3m

Cablofil Legrand

Cablofil Pre-Galvanised Steel Wire Cable Tray Mounting Rail 3m

REF. CM561020 EAN. 3599075610209
Discount family : C20C
£50.31 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Length 2970 mm
Width 48 mm
Height 26 mm
Slit width 25 mm
Material thickness 2 mm
Profile shape U-profile
Model Singular profile
Type of perforation 3 sides punched
Hole width 7.5 mm
With toothing No
Snap-off No
Load bearing capacity 0 kN
Suitable for circuit integrity No
Material Steel
Material quality Other
Surface protection Continuously galvanized
Operating / setting temperature -20-120 °C
Storage temperature -20-120 °C
Halogen free Yes

Documents

1 document
Technical Sheet
FT0204_CABLO_GS.pdf pdf (0.48 Mo)
1 document
Catalogue page
1 document
Product Environmental Profile

5th July 2024.9