![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/58/585150-CABLOFIL-1000.jpg)
Cablofil Pre-Galvanised Steel Wire Cable Tray Multifix Base Plate 150mm
Cablofil
Legrand
Cablofil Pre-Galvanised Steel Wire Cable Tray Multifix Base Plate 150mm
REF. CM585150
EAN.
3599075851503
Discount family : C20C
£6.74
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Horizontal |
---|---|
Plate height | 150 mm |
Plate width | 94 mm |
Type of fastening | Snapper mounting |
Material | Steel |
---|---|
Stainless steel, pickled | No |
Material quality | Other |
Surface protection | Continuously galvanized |
Documents
1 document
Technical Sheet
1 document
Catalogue page
1 document
Product Environmental Profile
SELECT AN ACTION