![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/55/CM-559220-WEB-R.jpg)
Cablofil Pre-Galvanised Steel Wire Cable Tray Pedestal Support Clamp
Cablofil
Legrand
Cablofil Pre-Galvanised Steel Wire Cable Tray Pedestal Support Clamp
REF. CM559220
EAN.
3599075592208
Discount family : C20C
£8.11
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Steel |
---|---|
Stainless steel, pickled | No |
Material quality | Other |
Surface protection | Continuously galvanized |
---|---|
Colour | Zinc |
Documents
1 document
Technical Sheet
1 document
Catalogue page
1 document
Product Environmental Profile
SELECT AN ACTION