Acquia Team testing14 Skip to main content
Logo print

Cablofil Pre-Galvanised Steel Wire Cable Tray Profile Cantilever Arm 100mm

Cablofil Legrand

Cablofil Pre-Galvanised Steel Wire Cable Tray Profile Cantilever Arm 100mm

REF. CM556100 EAN. 3599075561006
Discount family : C20C
£7.37 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Length 178 mm
Width 32 mm
Height 170 mm
Suitable for cable management system width 100-100 mm
Model Wall bracket
Angle 90-90 °
Safe working load according to IEC 61537 1300 N
Suitable for circuit integrity No
Material Steel
Material quality Other
Surface protection Continuously galvanized
Operating / setting temperature -20-120 °C
Storage temperature -20-120 °C
Halogen free Yes

Documents

1 document
Technical Sheet
FT0099_CABLO.pdf pdf (1.02 Mo)
1 document
Catalogue page
1 document
Product Environmental Profile

5th July 2024.9