![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/55/LCM-CSN.jpg)
Cablofil Pre-Galvanised Steel Wire Cable Tray Profile Cantilever Arm 450mm
Cablofil
Legrand
Cablofil Pre-Galvanised Steel Wire Cable Tray Profile Cantilever Arm 450mm
REF. CM556150
EAN.
3599075561501
Discount family : C20C
£12.39
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 528 mm |
---|---|
Width | 67 mm |
Height | 170 mm |
Suitable for cable management system width | 100-500 mm |
Model | Wall bracket |
Angle | 90-90 ° |
Safe working load according to IEC 61537 | 500 N |
Suitable for circuit integrity | No |
---|---|
Material | Steel |
Material quality | Other |
Surface protection | Continuously galvanized |
Operating / setting temperature | -20-120 °C |
Storage temperature | -20-120 °C |
Halogen free | Yes |
Documents
1 document
Technical Sheet
1 document
Catalogue page
1 document
Product Environmental Profile
SELECT AN ACTION