Acquia Team testing14 Skip to main content
Logo print

Cablofil Pre-Galvanised Steel Wire Cable Tray Small Clamp Plate

Cablofil Legrand

Cablofil Pre-Galvanised Steel Wire Cable Tray Small Clamp Plate

REF. CM558011 EAN. 3599075580113
Discount family : C20C
£0.52 / 1 piece Product available in 50 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Continuous
Material Steel
Material quality Other
Surface protection Continuously galvanized
Thread size (metric) 6
Suitable for flange thickness 3.6-5.9 mm
Bore diameter 7 mm
Permitted net load 5 N

Documents

1 document
Technical Sheet
FT0074-02_CABLO.pdf pdf (0.52 Mo)
1 document
Catalogue page
1 document
Product Environmental Profile

5th July 2024.9