![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/58/LCM-R15_100_CF30_P_070806.jpg)
Cablofil Pre-Galvanised Steel Wire Cable Tray Stand-Off Bracket 15mm x 100mm
Cablofil
Legrand
Cablofil Pre-Galvanised Steel Wire Cable Tray Stand-Off Bracket 15mm x 100mm
REF. CM586170
EAN.
3599075861700
Discount family : C20C
£3.43
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Longitudinal joint |
---|---|
Hinged joint horizontal | Yes |
Hinged joint vertical | No |
Type of connection | Screw less connector |
Suitable for wire mesh tray | Yes |
Suitable for cable ladder | No |
Suitable for cable tray | No |
Suitable for cable management system width | 50-200 mm |
Suitable for cable management system height | 25-25 mm |
Length | 98 mm |
---|---|
Material | Steel |
Stainless steel, pickled | No |
Material quality | Other |
Surface protection | Continuously galvanized |
Operating / setting temperature | -20-120 °C |
Colour | Zinc |
Storage temperature | -20-120 °C |
Halogen free | Yes |
Documents
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue page
1 document
Product Environmental Profile
SELECT AN ACTION