Acquia Team testing14 Skip to main content
Logo print

Cablofil Pre-Galvanised Steel Wire Cable Tray Stand-Off Bracket 15mm x 300mm

Cablofil Legrand

Cablofil Pre-Galvanised Steel Wire Cable Tray Stand-Off Bracket 15mm x 300mm

REF. CM586610 EAN. 3599075866101
Discount family : C20C
£7.06 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Longitudinal joint
Hinged joint horizontal Yes
Hinged joint vertical No
Type of connection Screw less connector
Suitable for wire mesh tray Yes
Suitable for cable ladder No
Suitable for cable tray No
Suitable for cable management system width 300-600 mm
Suitable for cable management system height 25-25 mm
Length 298 mm
Material Steel
Stainless steel, pickled No
Material quality Other
Surface protection Continuously galvanized
Operating / setting temperature -20-120 °C
Colour Zinc
Storage temperature -20-120 °C
Halogen free Yes

Documents

2 documents
Technical Sheet
FT0545_CABLO-01.pdf pdf (4.49 Mo)
Technical Sheet
FT0545_LCM-01.pdf pdf (4.55 Mo)
1 document
Catalogue page
1 document
Product Environmental Profile

5th July 2024.9