Acquia Team testing14 Skip to main content
Logo print

Cablofil Pre-Galvanised Steel Wire Cable Tray Support Rail 300mm

Cablofil Legrand

Cablofil Pre-Galvanised Steel Wire Cable Tray Support Rail 300mm

REF. CM013300 EAN. 3599070133000
Discount family : C20C
£7.52 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Length 294 mm
Width 68 mm
Height 25 mm
Slit width 25 mm
Material thickness 1.5 mm
Profile shape S-profile
Model Singular profile
Type of perforation Back perforated
Hole width 8.5 mm
With toothing No
Snap-off No
Load bearing capacity 1 kN
Suitable for circuit integrity No
Material Steel
Material quality Other
Surface protection Continuously galvanized
Operating / setting temperature -20-120 °C
Storage temperature -20-120 °C
Halogen free Yes

Documents

2 documents
Technical guide
Technical Sheet
FT0101-01_CABLO_GS.pdf pdf (0.53 Mo)
1 document
Catalogue page
1 document
Product Environmental Profile

5th July 2024.9