![](https://assets.legrand.com/pim/PHOTOS-WEB/CM-013700-WEB-L.jpg)
Cablofil Pre-Galvanised Steel Wire Cable Tray Support Rail 700mm
Cablofil
Legrand
Cablofil Pre-Galvanised Steel Wire Cable Tray Support Rail 700mm
REF. CM013700
EAN.
3599070137008
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 694 mm |
---|---|
Width | 67 mm |
Height | 26.3 mm |
Material thickness | 1.5 mm |
Profile shape | S-profile |
Model | Singular profile |
Type of perforation | Back perforated |
Hole width | 8.5 mm |
With toothing | No |
Snap-off | No |
Load bearing capacity | 1 kN |
Area moment of inertia Iy | 7.36 cm4 |
Area of inertia Iz | 1.586 cm4 |
---|---|
Moment of resistance Wy | 2.171 cm³ |
Moment of resistance Wz | 1.038 cm³ |
Suitable for circuit integrity | No |
Material | Steel |
Material quality | Other |
Surface protection | Continuously galvanized |
Colour | Zinc |
Weight | 0.79 kg |
Operating / setting temperature | -20-120 °C |
Storage temperature | -20-120 °C |
Halogen free | Yes |
Documents
1 document
Catalogue page
1 document
Product Environmental Profile
SELECT AN ACTION