![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/35/LG-350581-WEB-L.jpg)
Cablofil Pre-Galvanised Steel Wire Cable Tray Suspension Hook
Cablofil
Legrand
Cablofil Pre-Galvanised Steel Wire Cable Tray Suspension Hook
REF. CM350581
EAN.
3414971194403
Discount family : C20C
£3.61
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 45.8 mm |
---|---|
Width | 40 mm |
Height | 34.3 mm |
Diameter | 11.7 mm |
Thread size (metric) | 12 |
Model | Supporting profile |
Load bearing capacity | 1000 N |
Hinging | No |
Adjustable | No |
---|---|
Suitable for circuit integrity | No |
Material | Steel |
Stainless steel, pickled | No |
Material quality | Other |
Surface protection | Continuously galvanized |
Colour | Zinc |
Documents
4 documents
Technical Sheet
Technical guide
Instruction manual
Technical Sheet
1 document
Catalogue page
SELECT AN ACTION