Cablofil Pre-Galvanised Steel Wire Cable Tray Universal Conduit Take-Off Plate
Cablofil
Legrand
Cablofil Pre-Galvanised Steel Wire Cable Tray Universal Conduit Take-Off Plate
REF. CM350575
EAN.
3414971194243
Discount family : C20C
£4.30
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Horizontal/vertical |
---|---|
Plate height | 80 mm |
Plate width | 92 mm |
Type of fastening | Screw mounting |
Material | Steel |
---|---|
Stainless steel, pickled | No |
Material quality | Other |
Surface protection | Continuously galvanized |
Documents
3 documents
Technical Sheet
Technical guide
Technical Sheet
1 document
Catalogue page
SELECT AN ACTION