![](https://assets.legrand.com/pim/PHOTOS-WEB/CABLOFIL/55/CM-558260-1000.jpg)
Cablofil Steel Wire Cable Tray Coupler Mounting Tool
Cablofil
Legrand
Cablofil Steel Wire Cable Tray Coupler Mounting Tool
REF. CM558260
EAN.
3599075582605
Discount family : C20C
£13.08
/
1 piece
Product available in
5 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Steel |
---|---|
Stainless steel, pickled | No |
Material quality | Other |
Surface protection | Galvanic/electrolytic zinc plated |
---|---|
Colour | Zinc |
Documents
1 document
Technical Sheet
1 document
Catalogue page
1 document
Product Environmental Profile
SELECT AN ACTION