![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/55/LCM-EPVCSN_P_070809.jpg)
Cablofil Steel Wire Cable Tray PVC Support Rail End Cap
Cablofil
Legrand
Cablofil Steel Wire Cable Tray PVC Support Rail End Cap
REF. CM559605
EAN.
3599075596053
Discount family : C20C
£2.26
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for | Other |
---|---|
Model | End cap |
Length | 26.5 mm |
Width | 68.5 mm |
---|---|
Material | Plastic |
Colour | Yellow |
Documents
1 document
Technical Sheet
1 document
Catalogue page
1 document
Product Environmental Profile
SELECT AN ACTION