Acquia Team testing14 Skip to main content
Logo print

Cablofil Zinc Aluminium Steel Wire Cable Tray 400mm x 30mm x 3m Length

Cablofil Legrand

Cablofil Zinc Aluminium Steel Wire Cable Tray 400mm x 30mm x 3m Length

REF. CM000806 EAN. 3599079917144
Price on request
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Profile shape U-shape
Width 400 mm
Height 30 mm
Length 3000 mm
Useful cross section 12000 mm²
Integrated partition None
Model Without connector
Suitable for circuit integrity No
Material Steel
Material quality Other
Surface protection Continuously galvanized zinc-aluminium
Colour Zinc
Weight 2.2178863 kg/m
Operating / setting temperature -20-120 °C
Storage temperature -20-120 °C

Documents

1 document
Technical Sheet
FT0051-03.pdf pdf (7.98 Mo)
1 document
Catalogue page
1 document
Product Environmental Profile
LGRP-01107-V01.01-EN.pdf pdf (0.85 Mo)

5th July 2024.9