![](https://assets.legrand.com/pim/PHOTOS-WEB/CABLOFIL/55/CM-558417-1000.jpg)
Cablofil Zinc Coated Steel Wire Cable Tray Base Coupler
Cablofil
Legrand
Cablofil Zinc Coated Steel Wire Cable Tray Base Coupler
REF. CM558417
EAN.
3599075584173
Discount family : C20D
£5.24
/
1 piece
Product available in
50 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Longitudinal joint |
---|---|
Hinged joint horizontal | Yes |
Hinged joint vertical | No |
Type of connection | Screw less connector |
Suitable for wire mesh tray | Yes |
Suitable for cable ladder | No |
Suitable for cable tray | No |
Suitable for cable management system width | 100-600 mm |
Suitable for cable management system height | 25-25 mm |
Length | 55 mm |
---|---|
Material | Steel |
Stainless steel, pickled | No |
Material quality | Other |
Surface protection | Other |
Operating / setting temperature | -20-120 °C |
Colour | Zinc |
Storage temperature | -20-120 °C |
Halogen free | Yes |
Documents
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue page
1 document
Product Environmental Profile
SELECT AN ACTION