![](https://assets.legrand.com/pim/PHOTOS-WEB/CABLOFIL/35/CM-350427-WEB-R.jpg)
Cablofil Zinc Magnesium Large Clamp Plate with Integrated Bolt and Small Clamp Plate with Integrated Nut Fixing Kit
Cablofil
Legrand
Cablofil Zinc Magnesium Large Clamp Plate with Integrated Bolt and Small Clamp Plate with Integrated Nut Fixing Kit
REF. CM350427
EAN.
3599079917335
Discount family : C20D
£3.06
/
1 piece
Product available in
50 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Length- and angle joint |
---|---|
Hinged joint horizontal | No |
Hinged joint vertical | No |
Type of connection | Screw connector |
Suitable for wire mesh tray | Yes |
Suitable for cable ladder | No |
Suitable for cable tray | No |
Suitable for cable management system width | 50-600 mm |
Suitable for mesh cable tray filament | 3.9-5.9 mm |
Length | 28 mm |
Suitable for circuit integrity | No |
---|---|
Material | Steel |
Stainless steel, pickled | No |
Material quality | Other |
Surface protection | Other |
Operating / setting temperature | -20-120 °C |
Colour | Zinc |
Storage temperature | -20-120 °C |
Halogen free | Yes |
Documents
1 document
Technical Sheet
1 document
Catalogue page
1 document
Product Environmental Profile
SELECT AN ACTION