![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/35/LG-350816-WEB-L.jpg)
Cablofil Zinc Magnesium Steel Wire Cable Tray Compact Cantilever Arm 100mm
Cablofil
Legrand
Cablofil Zinc Magnesium Steel Wire Cable Tray Compact Cantilever Arm 100mm
REF. CM350816
EAN.
3414971523500
Discount family : C20D
£6.11
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 130.7 mm |
---|---|
Width | 40.9 mm |
Height | 69 mm |
Suitable for cable management system width | 50-100 mm |
Model | Wall- and profile console |
Angle | 90-90 ° |
Safe working load according to IEC 61537 | 1150 N |
Suitable for circuit integrity | No |
Material | Steel |
---|---|
Material quality | Other |
Surface protection | Continuously galvanized zinc-magnesium |
Operating / setting temperature | -20-120 °C |
Colour | Zinc |
Storage temperature | -20-120 °C |
Halogen free | Yes |
Documents
2 documents
Technical guide
Technical Sheet
1 document
Catalogue page
1 document
Product Environmental Profile
SELECT AN ACTION