Acquia Team testing14 Skip to main content
Logo print

Cablofil Zinc Magnesium Steel Wire Cable Tray Compact Cantilever Arm 150mm

Cablofil Legrand

Cablofil Zinc Magnesium Steel Wire Cable Tray Compact Cantilever Arm 150mm

REF. CM350826 EAN. 3414971523524
Discount family : C20D
£8.07 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Length 180.7 mm
Width 40.9 mm
Height 72.4 mm
Suitable for cable management system width 50-150 mm
Model Wall- and profile console
Angle 90-90 °
Safe working load according to IEC 61537 1100 N
Suitable for circuit integrity No
Material Steel
Material quality Other
Surface protection Continuously galvanized zinc-magnesium
Operating / setting temperature -20-120 °C
Colour Zinc
Storage temperature -20-120 °C
Halogen free Yes

Documents

2 documents
Technical guide
Technical Sheet
FT0809-04_LCM_CABLO.pdf pdf (1.86 Mo)
1 document
Catalogue page
1 document
Product Environmental Profile
LGRP-01107-V01.01-EN.pdf pdf (0.85 Mo)

5th July 2024.9