![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-350896-WEB-R.jpg)
Cablofil Zinc Magnesium Steel Wire Cable Tray Compact Cantilever Arm 450mm
Cablofil
Legrand
Cablofil Zinc Magnesium Steel Wire Cable Tray Compact Cantilever Arm 450mm
REF. CM350896
EAN.
3414971523609
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 484.7 mm |
---|---|
Width | 37 mm |
Height | 136.3 mm |
Suitable for cable management system width | 50-450 mm |
Model | Wall bracket |
Angle | 90-90 ° |
Safe working load according to IEC 61537 | 2000 N |
Suitable for circuit integrity | No |
Material | Steel |
---|---|
Material quality | Other |
Surface protection | Other |
Operating / setting temperature | -20-120 °C |
Colour | Other |
Storage temperature | -20-120 °C |
Halogen free | Yes |
Documents
2 documents
Technical Sheet
Technical guide
1 document
Catalogue page
SELECT AN ACTION