![](https://assets.legrand.com/pim/PHOTOS-WEB/CABLOFIL/35/CM-350572-WEB-L.jpg)
Cablofil Zinc Magnesium Steel Wire Cable Tray Large Clamp Plate with Integrated Nut
Cablofil
Legrand
Cablofil Zinc Magnesium Steel Wire Cable Tray Large Clamp Plate with Integrated Nut
REF. CM350572
EAN.
3599079917601
Discount family : C20D
£2.07
/
1 piece
Product available in
50 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Continuous |
---|---|
Material | Steel |
Material quality | Other |
Surface protection | Other |
Thread size (metric) | 6 |
---|---|
Suitable for flange thickness | 3.9-5.9 mm |
Bore diameter | 7 mm |
Documents
1 document
Technical Sheet
1 document
Catalogue page
1 document
Product Environmental Profile
SELECT AN ACTION