Cablofil Zinc Magnesium Steel Wire Cable Tray Small Universal Mounting Plate
Cablofil
Legrand
Cablofil Zinc Magnesium Steel Wire Cable Tray Small Universal Mounting Plate
REF. CM586063
EAN.
3599075860635
Discount family : C20D
£4.86
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 101 mm |
---|---|
Width | 19 mm |
Height | 50 mm |
Suitable for cable management system width | 50-100 mm |
Model | Wall bracket |
Angle | 90-90 ° |
Safe working load according to IEC 61537 | 1000 N |
Suitable for circuit integrity | No |
Material | Steel |
---|---|
Material quality | Other |
Surface protection | Continuously galvanized zinc-magnesium |
Operating / setting temperature | -20-120 °C |
Colour | Zinc |
Storage temperature | -20-120 °C |
Halogen free | Yes |
Documents
1 document
Technical Sheet
1 document
Catalogue page
1 document
Product Environmental Profile
SELECT AN ACTION