![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/55/LCM-CLMU_RCSN_IPN_P_070807.jpg)
Cablofil Zinc Magnesium Steel Wire Cable Tray Support Rail Beam Clamp
Cablofil
Legrand
Cablofil Zinc Magnesium Steel Wire Cable Tray Support Rail Beam Clamp
REF. CM559287
EAN.
3599075592871
Discount family : C20D
£9.08
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Steel |
---|---|
Stainless steel, pickled | No |
Material quality | Other |
Surface protection | Other |
---|---|
Colour | Zinc |
Documents
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue page
1 document
Product Environmental Profile
SELECT AN ACTION