![](https://assets.legrand.com/pim/PHOTOS-WEB/CABLOFIL/55/CM-558326-WEB-L.jpg)
Cablofil Zinc Nickel Steel Wire Cable Tray Bend Connector for Tray Widths 300mm to 600mm
Cablofil
Legrand
Cablofil Zinc Nickel Steel Wire Cable Tray Bend Connector for Tray Widths 300mm to 600mm
REF. CM558326
EAN.
3599079917786
Discount family : C20D
£2.28
/
1 piece
Product available in
50 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Corner connector |
---|---|
Hinged joint horizontal | No |
Hinged joint vertical | No |
Type of connection | Snapable |
Suitable for wire mesh tray | Yes |
Suitable for cable ladder | No |
Suitable for cable tray | No |
Suitable for cable management system width | 50-600 mm |
Suitable for mesh cable tray filament | 4.4-5.9 mm |
Length | 26.9 mm |
Suitable for circuit integrity | No |
---|---|
Material | Steel |
Stainless steel, pickled | No |
Material quality | Other |
Surface protection | Galvanic/electrolytic zinc plated zinc-nickel |
Operating / setting temperature | -20-120 °C |
Colour | Zinc |
Storage temperature | -20-120 °C |
Halogen free | Yes |
Documents
1 document
Technical Sheet
1 document
Catalogue page
1 document
Product Environmental Profile
SELECT AN ACTION