![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/58/CM-586057-WEB-R.jpg)
Cablofil Zinc Nickel Steel Wire Cable Tray Cantilever Arm Fixing Bracket
Cablofil
Legrand
Cablofil Zinc Nickel Steel Wire Cable Tray Cantilever Arm Fixing Bracket
REF. CM586057
EAN.
3599075860574
Discount family : C20D
£2.76
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for circuit integrity | No |
---|---|
Material | Steel |
Stainless steel, pickled | No |
Material quality | Other |
---|---|
Surface protection | Galvanic/electrolytic zinc plated zinc-nickel |
Colour | Zinc |
Documents
1 document
Technical Sheet
1 document
Catalogue page
1 document
Product Environmental Profile
SELECT AN ACTION