![](https://assets.legrand.com/pim/PHOTOS-WEB/CABLOFIL/59/LCM-FASTRUT_R41_CF54_P_070807.jpg)
Cablofil Zinc Nickel Steel Wire Cable Tray Channel Fixing Clip
Cablofil
Legrand
Cablofil Zinc Nickel Steel Wire Cable Tray Channel Fixing Clip
REF. CM599007
EAN.
3599079923787
Discount family : C20C
£1.96
/
1 piece
Product available in
50 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Steel |
---|---|
Stainless steel, pickled | No |
Material quality | Other |
Surface protection | Other |
---|---|
Colour | Zinc |
Documents
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue page
1 document
Product Environmental Profile
SELECT AN ACTION