![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/35/LG-350402-WEB-R.jpg)
Cablofil Zinc Nickel Steel Wire Cable Tray Coach Bolt M6 x 20mm with Shouldered Hexagon Nut
Cablofil
Legrand
Cablofil Zinc Nickel Steel Wire Cable Tray Coach Bolt M6 x 20mm with Shouldered Hexagon Nut
REF. CM350402
EAN.
3414971677005
Discount family : C20D
£0.21
/
1 piece
Product available in
100 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Steel |
---|---|
Material quality | Other |
Surface protection | Other |
Thread size (metric) | 6 |
---|---|
Length to bottom side head | 24 mm |
With nut | Yes |
Documents
1 document
Technical guide
1 document
Catalogue page
1 document
Product Environmental Profile
SELECT AN ACTION