![](https://assets.legrand.com/pim/PHOTOS-WEB/CM-558206-WEB-R.jpg)
Cablofil Zinc Nickel Steel Wire Cable Tray Joint Strip 1100mm
Cablofil
Legrand
Cablofil Zinc Nickel Steel Wire Cable Tray Joint Strip 1100mm
REF. CM558206
EAN.
3599079922520
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Longitudinal joint |
---|---|
Hinged joint horizontal | No |
Hinged joint vertical | No |
Type of connection | Screw connector |
Suitable for wire mesh tray | Yes |
Suitable for cable ladder | No |
Suitable for cable tray | No |
Suitable for cable management system width | 50-900 mm |
Suitable for mesh cable tray filament | 3.9-6.9 mm |
Length | 1100 mm |
Suitable for circuit integrity | No |
Material | Steel |
---|---|
Stainless steel, pickled | No |
Material quality | Other |
Surface protection | Galvanic/electrolytic zinc plated zinc-nickel |
Operating / setting temperature | -20-120 °C |
Colour | Zinc |
Width | 1100 mm |
Height | 18 mm |
Storage temperature | -12-120 °C |
Halogen free | Yes |
Documents
1 document
Catalogue page
SELECT AN ACTION