![](https://assets.legrand.com/pim/PHOTOS-WEB/CABLOFIL/55/CM-558246-WEB-R.jpg)
Cablofil Zinc Nickel Steel Wire Cable Tray Tool Mounted Coupler
Cablofil
Legrand
Cablofil Zinc Nickel Steel Wire Cable Tray Tool Mounted Coupler
REF. CM558246
EAN.
3599079917724
Discount family : C20D
£5.38
/
1 piece
Product available in
50 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Longitudinal joint |
---|---|
Hinged joint horizontal | No |
Hinged joint vertical | No |
Type of connection | Snapable |
Suitable for wire mesh tray | Yes |
Suitable for cable ladder | No |
Suitable for cable tray | No |
Suitable for cable management system width | 50-600 mm |
Suitable for mesh cable tray filament | 3.9-5.9 mm |
Length | 250 mm |
Suitable for circuit integrity | No |
---|---|
Material | Steel |
Stainless steel, pickled | No |
Material quality | Other |
Surface protection | Galvanic/electrolytic zinc plated zinc-nickel |
Operating / setting temperature | -20-120 °C |
Colour | Zinc |
Storage temperature | -20-120 °C |
Halogen free | Yes |
Documents
1 document
Technical Sheet
1 document
Catalogue page
1 document
Product Environmental Profile
SELECT AN ACTION