![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-CT6744-WEB-R.jpg)
Clang Auxiliary 24V 3 Pin Trailer Plug Male Connection
Clang
Legrand
Clang Auxiliary 24V 3 Pin Trailer Plug Male Connection
REF. CT6744
EAN.
5019102102784
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Plug |
---|---|
Type of connector | Male |
Number of poles | 3 |
Voltage | 24-24 V |
Max. continuous current | 5 A |
Housing material | Metal |
Connection | Screw connection |
Standard | None |
---|---|
Nominal cross section conductor | 0-9.4 mm² |
Low spark model | No |
With hinged lid | No |
With hook | No |
Military model | No |
Documents
1 document
Catalogue page
SELECT AN ACTION