![](/modules/custom/legrand_ecat/assets/img/no-image.png)
Clang Heavy Duty 24V 1 Pin Trailer Socket Male Connection and Trailer Plug Female Connection
Clang
Legrand
Clang Heavy Duty 24V 1 Pin Trailer Socket Male Connection and Trailer Plug Female Connection
REF. CTTC10203
EAN.
5012774053651
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Set |
---|---|
Type of connector | Male/female |
Number of poles | 1 |
Number of poles connection 2 | 1 |
Voltage | 24-24 V |
Max. continuous current | 300 A |
Housing material | Metal |
Connection | Other |
---|---|
Standard | None |
Nominal cross section conductor | 0-104 mm² |
Low spark model | No |
With hinged lid | Yes |
With hook | No |
Military model | No |
Documents
1 document
Catalogue page
SELECT AN ACTION