![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-CT6860-WEB-R.jpg)
Clang Heavy Duty 24V 10 Pin Trailer Plug Female Connection
Clang
Legrand
Clang Heavy Duty 24V 10 Pin Trailer Plug Female Connection
REF. CT6860
EAN.
5019102103675
Price on request
Product available in
10 piece
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Plug |
---|---|
Type of connector | Female |
Number of poles | 10 |
Voltage | 24-24 V |
Housing material | Metal |
Connection | Screw connection |
Standard | None |
---|---|
Nominal cross section conductor | 0-1.5 mm² |
Low spark model | No |
With hinged lid | No |
With hook | No |
Military model | No |
Documents
1 document
Catalogue page
SELECT AN ACTION