Clang Heavy Duty 24V 10 Pin Trailer Plug Female Connection with Hook
Clang
Legrand
Clang Heavy Duty 24V 10 Pin Trailer Plug Female Connection with Hook
REF. CT6860/H
EAN.
5019102123642
Price on request
Product available in
10 piece
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Plug |
---|---|
Type of connector | Female |
Number of poles | 10 |
Voltage | 24-24 V |
Housing material | Metal |
Connection | Screw connection |
Standard | None |
---|---|
Nominal cross section conductor | 0-1.5 mm² |
Low spark model | No |
With hinged lid | No |
With hook | Yes |
Military model | No |
Documents
1 document
Catalogue page
SELECT AN ACTION