![](/modules/custom/legrand_ecat/assets/img/no-image.png)
Clang Heavy Duty 24V 3 Pin Trailer Plug Female Connection with Screw Terminals
Clang
Legrand
Clang Heavy Duty 24V 3 Pin Trailer Plug Female Connection with Screw Terminals
REF. CT6871
EAN.
5019102103804
Price on request
Product available in
10 piece
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Plug |
---|---|
Type of connector | Female |
Number of poles | 3 |
Voltage | 24-24 V |
Max. continuous current | 25 A |
Housing material | Metal |
Connection | Screw connection |
Standard | None |
---|---|
Nominal cross section conductor | 0-17.7 mm² |
Low spark model | No |
With hinged lid | No |
With hook | No |
Military model | No |