![](/modules/custom/legrand_ecat/assets/img/no-image.png)
Clang Heavy Duty 24V 7 Pin Supplementary ISO Trailer Plug Female Connection
Clang
Legrand
Clang Heavy Duty 24V 7 Pin Supplementary ISO Trailer Plug Female Connection
REF. CT6937
EAN.
5019102104573
Price on request
Product available in
10 piece
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Plug |
---|---|
Type of connector | Female |
Number of poles | 7 |
Voltage | 24-24 V |
Housing material | Metal |
Connection | Screw connection |
Standard | ISO 3731 (white interior) |
---|---|
Nominal cross section conductor | 0-10.2 mm² |
Low spark model | No |
With hinged lid | No |
With hook | No |
Military model | No |
Documents
1 document
Catalogue page
SELECT AN ACTION