Clang Heavy Duty 24V 7 Pin Supplementary ISO Trailer Socket Male Connection
Clang
Legrand
Clang Heavy Duty 24V 7 Pin Supplementary ISO Trailer Socket Male Connection
REF. CT6936
EAN.
5019102104535
Price on request
Product available in
10 piece
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Socket outlet |
---|---|
Type of connector | Male |
Number of poles | 7 |
Voltage | 24-24 V |
Housing material | Metal |
Connection | Screw connection |
Standard | ISO 3731 (white interior) |
---|---|
Nominal cross section conductor | 0-10.2 mm² |
Low spark model | No |
With hinged lid | Yes |
With hook | No |
Military model | No |
Documents
1 document
Catalogue page
SELECT AN ACTION