![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/03/032072-LEGRAND-1000.jpg)
Colring Cable Tie Screw Mounting Base M5
Colring
Legrand
Colring Cable Tie Screw Mounting Base M5
REF. 032072
EAN.
3245060320720
£0.33
/
1 piece
Product available in
100 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 21 mm |
---|---|
Width | 16.5 mm |
Height | 8.8 mm |
Suitable for cable tie width to | 9 mm |
Type of fastening | Other |
Diameter mounting hole | 5 mm |
---|---|
Material | Plastic |
Material quality | Polyamide (PA) |
Operating / setting temperature | -25-85 °C |
Colour | Colourless |
Documents
1 document
Catalogue page
SELECT AN ACTION