![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/03/032065-LEGRAND-1000.jpg)
Colring Cable Tie Self-Adhesive Base
Colring
Legrand
Colring Cable Tie Self-Adhesive Base
REF. 032065
EAN.
3245060320652
£0.67
/
1 piece
Product available in
100 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 25 mm |
---|---|
Width | 30 mm |
Height | 6 mm |
Suitable for cable tie width to | 4.6 mm |
Type of fastening | Glue and screw |
Diameter mounting hole | 4 mm |
---|---|
Material | Plastic |
Material quality | Polyamide (PA) |
Operating / setting temperature | -40-75 °C |
Colour | Colourless |
Documents
1 document
Catalogue page
SELECT AN ACTION