![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/03/032024-LEGRAND-1000.jpg)
Colring Polyamide 6/6 Cable Tie 360mm x 4.6mm Black (Supplied in Blister Pack)
Colring
Legrand
Colring Polyamide 6/6 Cable Tie 360mm x 4.6mm Black (Supplied in Blister Pack)
REF. 032024
EAN.
3245060320249
£0.46
/
1 piece
Product available in
100 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Band width | 4.6 mm |
---|---|
Length belt/tape/tie | 360 mm |
Tie thickness | 1.5 mm |
Min. tensile strength | 220 N |
Operating temperature | -40-105 °C |
Mounting temperature | 0-40 °C |
Model | Internal toothing |
Band closure | Plastic lip/-cam |
Material | Plastic |
Material quality | Polyamide (PA) |
Surface protection | Untreated |
---|---|
UV-stable according to ASTM D6779 | Yes |
Halogen free | Yes |
Colour | Black |
Transparent | No |
Text strip | None |
Solvable fastener | No |
Type of fastening | None |
UL approval | Yes |
Documents
1 document
Technical Sheet
1 document
Catalogue page
3 documents
Product Environmental Profile
Agreement
UL recogn cULus-20160112-E212478
(0.77 Mo)
Product Environmental Profile
SELECT AN ACTION