Colson Cable Tie Screw-On Base
Colson
Legrand
Colson Cable Tie Screw-On Base
REF. 031950
EAN.
3245060319502
£0.28
/
1 piece
Product available in
100 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 21.5 mm |
---|---|
Width | 14 mm |
Height | 18 mm |
Suitable for cable tie width to | 9 mm |
Type of fastening | Other |
Diameter mounting hole | 5 mm |
---|---|
Material | Plastic |
Material quality | Polyamide (PA) |
Operating / setting temperature | -25-85 °C |
Colour | Black |
Documents
1 document
Technical Sheet
1 document
Catalogue page
SELECT AN ACTION