![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/03/031955-LEGRAND-1000.jpg)
Colson Cable Tie Wall Plug Base
Colson
Legrand
Colson Cable Tie Wall Plug Base
REF. 031955
EAN.
3245060319557
£0.59
/
1 piece
Product available in
100 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 43.5 mm |
---|---|
Suitable for cable tie width to | 9 mm |
Type of fastening | Push fit plug |
Diameter mounting hole | 8 mm |
Material | Plastic |
---|---|
Material quality | Polyamide (PA) |
Operating / setting temperature | -25-85 °C |
Colour | Black |
Documents
1 document
Technical Sheet
1 document
Catalogue page
SELECT AN ACTION