Acquia Team testing14 Skip to main content
Logo print

CP Electronics Basic Switching Low Profile IP55 Ceiling Flush Mounted PIR Occupancy Sensor

CP ELECTRONICS

CP Electronics Basic Switching Low Profile IP55 Ceiling Flush Mounted PIR Occupancy Sensor

REF. GEFL-IP EAN. 5012774787334

A simple to install PIR sensor for small projects working to a budget

5 year warranty
Price on request
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Background monitoring No
With acoustic sensor No
With connection cable No
Connection cable length 0 mm

Documents

2 documents
Installation Guide
WD297_GEFL_A5.pdf pdf (0.54 Mo)
Technical Sheet

5th July 2024.9