![](https://assets.legrand.com/pim/PHOTOS-WEB/CP-240010-WEB-R.jpg)
CP Electronics Cover Plate Silver Effect
Cover Frame
CP ELECTRONICS
CP Electronics Cover Plate Silver Effect
REF. GIFP-ST
EAN.
5012774622567
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting direction | Vertical |
---|---|
Flush-mounted installation | No |
Suitable for subfloor installation duct box | No |
Suitable for wall duct | No |
Suitable for built-in installation | No |
Label space/information surface | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Decor |
Surface finishing | Matt |
Colour | Silver |
Transparent | No |
---|---|
With hinged lid | No |
Degree of protection (IP) | Other |
Degree of impact strength (IK) | IK00 |
Type of fastening | Clamp mounting |
Width | 86 mm |
Height | 86 mm |
Depth | 13 mm |
Built-in height | 0 mm |
Latin wood species | Not applicable |
Certification of wood (list) | Not applicable |
Wood Climate area | Not applicable |
Documents
1 document
Installation Guide
SELECT AN ACTION